IESNA:LM-63-2002
[TEST]P1201203
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-760-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5700K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4754
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
653.7 703 755.9 809.1 849.9 874.8 890 898.5 908 918.9
932.9 952 977.7 1008 1044.9 1107 1200.8 1325.2 1478.9 1671
1922.9 2212 2519.8 2799.7 2968.9 2883 2711.1 2480.7 2203.8 1874
1456.7 1040.8 681.2 396 174.2 53.9 0
653.7 697.6 744 789.5 825 847.5 861.5 869.7 878 888.2
902.9 923.3 950 980.6 1018.7 1073.5 1152.1 1254.9 1383.9 1537.4
1721.4 1914.7 2086.1 2207.6 2237.9 2110.1 1929.3 1714.1 1479.3 1224.7
932.9 652.9 420.7 243.5 109.5 35.9 0
653.7 692.2 732.1 769.8 800.2 820.2 833.1 840.8 847.9 857.5
872.8 894.7 922.3 953.2 992.4 1040.1 1103.3 1184.5 1289 1403.8
1520 1617.5 1652.5 1615.4 1506.9 1337.2 1147.5 947.5 754.7 575.5
409.1 265.1 160.2 91 44.9 17.8 0
653.7 686.5 720.2 751.6 776.2 793 803.6 808.6 812.6 817.9
827.5 842.6 862 882.4 905.6 931.5 964.5 1007.6 1064.4 1124.8
1180.9 1217.3 1209.3 1152.8 1047.7 905.5 760.5 618.4 486.9 372.2
270.2 183.1 117.9 72.5 38.8 16.1 0
653.7 680.8 708.4 733.5 752.2 765.8 774.1 776.4 777.2 778.2
782.2 790.4 801.8 811.6 818.7 823 825.7 830.8 839.7 845.9
841.9 817.1 766.1 690.2 588.4 473.8 373.5 289.3 219.1 169
131.2 101 75.8 54.1 32.7 14.3 0
653.7 675 696.4 715.8 730.7 740.5 744.9 742.6 736.1 728.3
720.5 715.3 712.9 709.9 704.2 694.5 681.1 667.3 654.5 643.9
632.4 612.9 580.6 535 475.9 405.1 341.4 280.2 221.7 176.9
138.4 105.9 77.8 54.5 32.6 14.2 0
653.7 669.2 684.4 698.1 709.2 715.2 715.7 708.7 695.1 678.3
658.9 640.2 623.9 608.1 589.7 566 536.6 503.9 469.3 441.9
422.9 408.6 395 379.8 363.3 336.3 309.3 271 224.3 184.8
145.5 110.8 79.8 54.9 32.4 14 0
653.7 663.7 673.3 682.5 690.8 694.3 691.6 679.7 659.1 635
608.1 583.5 562.9 545.2 527.8 507.2 482.8 455.7 427 404.3
389.3 379.3 372.1 363.6 350.6 327.9 305.3 273.3 234.6 199.4
161.9 126.7 93.3 64.8 39.6 17 0
653.7 658.2 662.1 667 672.3 673.5 667.5 650.7 623.2 591.7
557.4 526.8 502 482.3 465.8 448.5 429 407.6 384.8 366.7
355.7 350.1 349.2 347.4 337.8 319.5 301.3 275.5 245 214
178.3 142.6 106.7 74.8 46.9 19.9 0
653.7 652.8 651.6 652.6 654.6 654.8 646.8 626.4 594.9 559.5
524.4 496.8 476.7 461.9 448.9 433.7 415.5 395.2 372.3 350.6
334.4 325.6 326.5 327.4 324.6 317.8 301.5 274.9 245 216.5
189.6 161.3 129.1 93.8 61.1 25.8 0
653.7 646.9 641.2 639.1 640.1 641.4 636 619.7 593.1 563
533.7 508.1 485.6 465.9 447.3 427.7 406.4 383.7 361.1 341
323.2 310 303 298.8 294.8 290.2 280.5 263.1 241.1 216.5
188.7 160.8 129 94.9 62.5 27.6 0
653.7 642.1 632.1 627 627.4 630.9 631 621.6 601.7 575.6
548.2 522.1 496.7 472.5 449.1 425.7 401.8 377.7 355.2 336
318.9 305.7 296.2 288.8 281.9 274.1 263.3 248.8 230.9 209.6
183.3 156.5 125.4 93.1 60.6 26.8 0
653.7 637.3 623 615 614.6 620.6 626.1 623.4 610.2 588.2
562.8 536.2 507.9 479.1 450.9 423.7 397.3 371.6 349.4 331.1
314.5 301.4 289.4 278.9 269 258 246.2 234.6 220.8 202.6
178 152.2 121.8 91.4 58.7 26.1 0
653.7 632.9 615.4 604.9 604.6 613.9 627 634.3 629.2 609.9
582.3 552.2 521.2 489.7 459 429.6 401.5 375 352.2 333.8
318.7 307.7 298.4 288.6 277.5 263.4 248.3 233.9 218.5 199.3
174.8 149 119.1 89.5 56.6 25.7 0
653.7 628.6 607.8 594.9 594.6 607.3 627.9 645.2 648.2 631.6
601.8 568.2 534.5 500.3 467.1 435.4 405.7 378.5 355.2 336.5
323 314.1 307.3 298.3 286 268.8 250.3 233.3 216.3 196
171.6 145.8 116.4 87.5 54.4 25.3 0
653.7 624.8 601 586.4 585.5 600.1 626 651.1 660.4 647.4
617.4 580.7 544.9 510.3 476.9 445.2 415.2 387.5 363.7 344.9
330.8 321.3 315.1 307.4 296.5 281 263.4 245.4 226.9 204.4
177.9 150.9 120.6 87.2 52.6 25.2 0
653.7 621.1 594.3 578 576.3 593 624.2 656.9 672.5 663.2
632.9 593.2 555.3 520.2 486.8 455 424.6 396.5 372.2 353.2
338.7 328.5 322.9 316.5 307 293.2 276.6 257.5 237.6 212.8
184.1 155.9 124.8 86.8 50.8 25.1 0
653.7 617.2 588.2 570.5 567.9 584.3 616.6 650.8 669.7 665
638.8 599.7 560.5 526.1 493.8 463.7 434.6 407.3 383.4 364.2
348.6 337.7 331 324.5 315.1 301.9 284.8 265.3 244.3 218.9
189.6 160.7 128.8 85.4 46.9 22.2 0
653.7 613.5 582.1 563 559.5 575.6 609.1 644.7 666.9 666.6
644.6 606.2 565.8 531.9 500.8 472.4 444.6 418 394.6 375.3
358.5 346.9 339 332.5 323.2 310.6 293.1 273.2 251.1 225
195.2 165.4 132.8 84 43 19.2 0
653.7 610.5 577.4 557.4 552.8 567 596.9 628.6 648.5 649.1
630.2 595.9 558 524.8 495.7 470 445.2 420.9 398.7 380
364.6 354.2 346.7 340.3 331 317.7 299.4 278.6 256 229.8
199.5 170 136.3 91.5 50 22.1 0
653.7 607.6 572.7 551.9 546.2 558.5 584.8 612.5 630.1 631.5
615.8 585.7 550.2 517.6 490.6 467.6 445.8 423.8 402.9 384.8
370.7 361.4 354.4 348 338.8 324.8 305.7 284 260.9 234.6
203.9 174.6 139.8 98.9 56.9 25 0
653.7 605.2 569.4 548 541.8 552.9 576.2 599.9 614.6 615.6
601.6 574.7 542.3 511.3 484.8 462.3 441.2 420 399.4 382.4
370.6 362.7 356.2 349.8 340.8 326.7 307.6 285.9 262.7 236.8
206.2 176.7 142.6 103.8 63 27.5 0
653.7 602.8 566.1 544 537.4 547.2 567.6 587.2 599.2 599.6
587.4 563.7 534.4 505 479 456.9 436.7 416.2 396 380
370.5 364 358 351.6 342.8 328.7 309.6 287.9 264.6 239
208.5 178.9 145.5 108.6 69 29.9 0
653.7 600.9 563.8 541.4 534.8 544.4 563.7 581.4 591.7 591.7
580.6 559.1 532 503.4 476.7 452.7 430.5 408.5 387.2 372.2
364.2 359 353.6 347.2 338.4 324.7 305.8 284.4 261.8 236.7
207.4 177.3 144.8 108.3 68.5 29.3 0
653.7 599.1 561.5 538.7 532.3 541.6 559.8 575.6 584.2 583.9
573.8 554.5 529.7 501.9 474.4 448.5 424.4 400.9 378.5 364.4
358 353.9 349.2 342.7 334.1 320.8 302 280.9 258.9 234.3
206.2 175.6 144.1 108 68 28.6 0
653.7 597.4 559.7 537.1 530.9 540.4 558.3 573.7 581.8 581.2
571.3 553.4 529.7 502.1 473.9 446.2 420.2 394.8 371.4 357.9
351.9 348.5 344.4 338 329.2 315.7 297.1 276.3 254.5 230.1
202.7 172.1 139.3 104 64.8 27 0
653.7 595.6 557.9 535.5 529.6 539.3 556.8 571.7 579.5 578.6
568.9 552.2 529.7 502.3 473.4 444 416.1 388.8 364.3 351.3
345.9 343 339.7 333.3 324.3 310.6 292.1 271.7 250.1 225.9
199.1 168.5 134.5 99.9 61.7 25.4 0
653.7 593.5 556.1 534.3 529 539.1 556.6 571.4 578.7 577.5
567.4 551.9 530 502.7 473.1 442.8 413.7 384.8 359.7 346.9
341.7 339.1 336.1 329.6 320.6 306 288.2 268.2 246.1 222
195.4 165.6 128.9 96.3 58.4 23.8 0
653.7 595.6 557.9 535.5 529.6 539.3 556.8 571.7 579.5 578.6
568.9 552.2 529.7 502.3 473.4 444 416.1 388.8 364.3 351.3
345.9 343 339.7 333.3 324.3 310.6 292.1 271.7 250.1 225.9
199.1 168.5 134.5 99.9 61.7 25.4 0
653.7 597.4 559.7 537.1 530.9 540.4 558.3 573.7 581.8 581.2
571.3 553.4 529.7 502.1 473.9 446.2 420.2 394.8 371.4 357.9
351.9 348.5 344.4 338 329.2 315.7 297.1 276.3 254.5 230.1
202.7 172.1 139.3 104 64.8 27 0
653.7 599.1 561.5 538.7 532.3 541.6 559.8 575.6 584.2 583.9
573.8 554.5 529.7 501.9 474.4 448.5 424.4 400.9 378.5 364.4
358 353.9 349.2 342.7 334.1 320.8 302 280.9 258.9 234.3
206.2 175.6 144.1 108 68 28.6 0
653.7 600.9 563.8 541.4 534.8 544.4 563.7 581.4 591.7 591.7
580.6 559.1 532 503.4 476.7 452.7 430.5 408.5 387.2 372.2
364.2 359 353.6 347.2 338.4 324.7 305.8 284.4 261.8 236.7
207.4 177.3 144.8 108.3 68.5 29.3 0
653.7 602.8 566.1 544 537.4 547.2 567.6 587.2 599.2 599.6
587.4 563.7 534.4 505 479 456.9 436.7 416.2 396 380
370.5 364 358 351.6 342.8 328.7 309.6 287.9 264.6 239
208.5 178.9 145.5 108.6 69 29.9 0
653.7 605.2 569.4 548 541.8 552.9 576.2 599.9 614.6 615.6
601.6 574.7 542.3 511.3 484.8 462.3 441.2 420 399.4 382.4
370.6 362.7 356.2 349.8 340.8 326.7 307.6 285.9 262.7 236.8
206.2 176.7 142.6 103.8 63 27.5 0
653.7 607.6 572.7 551.9 546.2 558.5 584.8 612.5 630.1 631.5
615.8 585.7 550.2 517.6 490.6 467.6 445.8 423.8 402.9 384.8
370.7 361.4 354.4 348 338.8 324.8 305.7 284 260.9 234.6
203.9 174.6 139.8 98.9 56.9 25 0
653.7 610.5 577.4 557.4 552.8 567 596.9 628.6 648.5 649.1
630.2 595.9 558 524.8 495.7 470 445.2 420.9 398.7 380
364.6 354.2 346.7 340.3 331 317.7 299.4 278.6 256 229.8
199.5 170 136.3 91.5 50 22.1 0
653.7 613.5 582.1 563 559.5 575.6 609.1 644.7 666.9 666.6
644.6 606.2 565.8 531.9 500.8 472.4 444.6 418 394.6 375.3
358.5 346.9 339 332.5 323.2 310.6 293.1 273.2 251.1 225
195.2 165.4 132.8 84 43 19.2 0
653.7 617.2 588.2 570.5 567.9 584.3 616.6 650.8 669.7 665
638.8 599.7 560.5 526.1 493.8 463.7 434.6 407.3 383.4 364.2
348.6 337.7 331 324.5 315.1 301.9 284.8 265.3 244.3 218.9
189.6 160.7 128.8 85.4 46.9 22.2 0
653.7 621.1 594.3 578 576.3 593 624.2 656.9 672.5 663.2
632.9 593.2 555.3 520.2 486.8 455 424.6 396.5 372.2 353.2
338.7 328.5 322.9 316.5 307 293.2 276.6 257.5 237.6 212.8
184.1 155.9 124.8 86.8 50.8 25.1 0
653.7 624.8 601 586.4 585.5 600.1 626 651.1 660.4 647.4
617.4 580.7 544.9 510.3 476.9 445.2 415.2 387.5 363.7 344.9
330.8 321.3 315.1 307.4 296.5 281 263.4 245.4 226.9 204.4
177.9 150.9 120.6 87.2 52.6 25.2 0
653.7 628.6 607.8 594.9 594.6 607.3 627.9 645.2 648.2 631.6
601.8 568.2 534.5 500.3 467.1 435.4 405.7 378.5 355.2 336.5
323 314.1 307.3 298.3 286 268.8 250.3 233.3 216.3 196
171.6 145.8 116.4 87.5 54.4 25.3 0
653.7 632.9 615.4 604.9 604.6 613.9 627 634.3 629.2 609.9
582.3 552.2 521.2 489.7 459 429.6 401.5 375 352.2 333.8
318.7 307.7 298.4 288.6 277.5 263.4 248.3 233.9 218.5 199.3
174.8 149 119.1 89.5 56.6 25.7 0
653.7 637.3 623 615 614.6 620.6 626.1 623.4 610.2 588.2
562.8 536.2 507.9 479.1 450.9 423.7 397.3 371.6 349.4 331.1
314.5 301.4 289.4 278.9 269 258 246.2 234.6 220.8 202.6
178 152.2 121.8 91.4 58.7 26.1 0
653.7 642.1 632.1 627 627.4 630.9 631 621.6 601.7 575.6
548.2 522.1 496.7 472.5 449.1 425.7 401.8 377.7 355.2 336
318.9 305.7 296.2 288.8 281.9 274.1 263.3 248.8 230.9 209.6
183.3 156.5 125.4 93.1 60.6 26.8 0
653.7 646.9 641.2 639.1 640.1 641.4 636 619.7 593.1 563
533.7 508.1 485.6 465.9 447.3 427.7 406.4 383.7 361.1 341
323.2 310 303 298.8 294.8 290.2 280.5 263.1 241.1 216.5
188.7 160.8 129 94.9 62.5 27.6 0
653.7 652.8 651.6 652.6 654.6 654.8 646.8 626.4 594.9 559.5
524.4 496.8 476.7 461.9 448.9 433.7 415.5 395.2 372.3 350.6
334.4 325.6 326.5 327.4 324.6 317.8 301.5 274.9 245 216.5
189.6 161.3 129.1 93.8 61.1 25.8 0
653.7 658.2 662.1 667 672.3 673.5 667.5 650.7 623.2 591.7
557.4 526.8 502 482.3 465.8 448.5 429 407.6 384.8 366.7
355.7 350.1 349.2 347.4 337.8 319.5 301.3 275.5 245 214
178.3 142.6 106.7 74.8 46.9 19.9 0
653.7 663.7 673.3 682.5 690.8 694.3 691.6 679.7 659.1 635
608.1 583.5 562.9 545.2 527.8 507.2 482.8 455.7 427 404.3
389.3 379.3 372.1 363.6 350.6 327.9 305.3 273.3 234.6 199.4
161.9 126.7 93.3 64.8 39.6 17 0
653.7 669.2 684.4 698.1 709.2 715.2 715.7 708.7 695.1 678.3
658.9 640.2 623.9 608.1 589.7 566 536.6 503.9 469.3 441.9
422.9 408.6 395 379.8 363.3 336.3 309.3 271 224.3 184.8
145.5 110.8 79.8 54.9 32.4 14 0
653.7 675 696.4 715.8 730.7 740.5 744.9 742.6 736.1 728.3
720.5 715.3 712.9 709.9 704.2 694.5 681.1 667.3 654.5 643.9
632.4 612.9 580.6 535 475.9 405.1 341.4 280.2 221.7 176.9
138.4 105.9 77.8 54.5 32.6 14.2 0
653.7 680.8 708.4 733.5 752.2 765.8 774.1 776.4 777.2 778.2
782.2 790.4 801.8 811.6 818.7 823 825.7 830.8 839.7 845.9
841.9 817.1 766.1 690.2 588.4 473.8 373.5 289.3 219.1 169
131.2 101 75.8 54.1 32.7 14.3 0
653.7 686.5 720.2 751.6 776.2 793 803.6 808.6 812.6 817.9
827.5 842.6 862 882.4 905.6 931.5 964.5 1007.6 1064.4 1124.8
1180.9 1217.3 1209.3 1152.8 1047.7 905.5 760.5 618.4 486.9 372.2
270.2 183.1 117.9 72.5 38.8 16.1 0
653.7 692.2 732.1 769.8 800.2 820.2 833.1 840.8 847.9 857.5
872.8 894.7 922.3 953.2 992.4 1040.1 1103.3 1184.5 1289 1403.8
1520 1617.5 1652.5 1615.4 1506.9 1337.2 1147.5 947.5 754.7 575.5
409.1 265.1 160.2 91 44.9 17.8 0
653.7 697.6 744 789.5 825 847.5 861.5 869.7 878 888.2
902.9 923.3 950 980.6 1018.7 1073.5 1152.1 1254.9 1383.9 1537.4
1721.4 1914.7 2086.1 2207.6 2237.9 2110.1 1929.3 1714.1 1479.3 1224.7
932.9 652.9 420.7 243.5 109.5 35.9 0
653.7 703 755.9 809.1 849.9 874.8 890 898.5 908 918.9
932.9 952 977.7 1008 1044.9 1107 1200.8 1325.2 1478.9 1671
1922.9 2212 2519.8 2799.7 2968.9 2883 2711.1 2480.7 2203.8 1874
1456.7 1040.8 681.2 396 174.2 53.9 0
653.7 705.7 765.2 824.3 867.8 894.3 906.8 909.9 911.9 913.7
916.6 922.8 934.2 948.5 972.1 1021.3 1107.6 1232.8 1395.8 1590.2
1823.1 2091.1 2400.4 2734.7 3069.9 3159 2970.1 2727 2471.8 2181.4
1774.9 1337.8 931.1 566.8 264.9 84.4 0
653.7 708.4 774.6 839.4 885.7 913.6 923.5 921.2 915.9 908.5
900.3 893.7 890.8 889 899.2 935.6 1014.4 1140.3 1312.7 1509.4
1723.3 1970.3 2281 2669.7 3170.9 3434.9 3229.1 2973.3 2739.7 2488.9
2093.1 1634.9 1181 737.7 355.6 114.9 0
653.7 712.1 783.8 853 901.7 928.1 932.6 921.3 903.9 883.8
862.8 844 829.7 819.9 827.2 870.1 965.7 1112.3 1300.4 1506.9
1723.7 1958.1 2233.3 2574.1 3052.3 3421.6 3280.3 2997.4 2750.5 2496.7
2121.7 1675.8 1231.8 794.5 403.9 141.8 0
653.7 715.9 793.1 866.6 917.7 942.5 941.6 921.5 892 859.2
825.3 794.4 768.6 750.7 755.2 804.7 917.1 1084.2 1288 1504.4
1724.1 1945.8 2185.7 2478.6 2933.6 3408.2 3331.5 3021.4 2761.2 2504.4
2150.3 1716.7 1282.6 851.3 452.2 168.8 0
653.7 718.2 798.1 874.8 927.3 949.5 941.9 911.3 869.6 826.2
785.3 750 722.3 707.3 725 802.7 951.4 1159.2 1408.1 1677.6
1947.4 2212.5 2482.5 2778.3 3217.3 3668 3661.7 3365.4 3068.9 2745.1
2337.5 1859.1 1390.2 925.3 513 199.2 0
653.7 720.4 803.1 883 937 956.5 942.1 901.2 847.2 793.2
745.2 705.6 676 663.8 694.8 800.8 985.8 1234.1 1528.2 1850.8
2170.7 2479.2 2779.3 3078 3500.9 3927.8 3991.9 3709.4 3376.5 2985.7
2524.8 2001.4 1497.6 999.3 573.7 229.6 0
653.7 721.6 806.1 887.5 941.3 958.9 939.6 891.9 830.8 772.8
723.8 684.5 656.5 648.4 691.2 817.2 1025.7 1306.7 1647.4 2025.3
2401 2764.2 3119.1 3462.8 3912.9 4319.8 4372 4091.1 3705 3231.8
2698 2124.3 1562.1 1026.2 589 230.9 0
653.7 722.7 809.2 891.9 945.6 961.3 937.1 882.5 814.5 752.4
702.3 663.4 636.9 633 687.6 833.6 1065.6 1379.2 1766.6 2199.8
2631.4 3049.2 3458.8 3847.7 4325 4711.8 4752.2 4472.9 4033.5 3477.8
2871.2 2247.1 1626.6 1053.1 604.3 232.2 0
653.7 722.2 811.5 894 947.2 961.5 934.2 876 804.5 741.3
691.8 653.5 627.6 626.4 687.1 842.1 1085.4 1421.8 1839 2302.3
2770.6 3216.2 3657.4 4093.9 4591.1 4957.8 4961.6 4637 4124.7 3487.1
2824.8 2167.3 1498.3 952.2 523.5 194.9 0
653.7 722.7 809.2 891.9 945.6 961.3 937.1 882.5 814.5 752.4
702.3 663.4 636.9 633 687.6 833.6 1065.6 1379.2 1766.6 2199.8
2631.4 3049.2 3458.8 3847.7 4325 4711.8 4752.2 4472.9 4033.5 3477.8
2871.2 2247.1 1626.6 1053.1 604.3 232.2 0
653.7 721.6 806.1 887.5 941.3 958.9 939.6 891.9 830.8 772.8
723.8 684.5 656.5 648.4 691.2 817.2 1025.7 1306.7 1647.4 2025.3
2401 2764.2 3119.1 3462.8 3912.9 4319.8 4372 4091.1 3705 3231.8
2698 2124.3 1562.1 1026.2 589 230.9 0
653.7 720.4 803.1 883 937 956.5 942.1 901.2 847.2 793.2
745.2 705.6 676 663.8 694.8 800.8 985.8 1234.1 1528.2 1850.8
2170.7 2479.2 2779.3 3078 3500.9 3927.8 3991.9 3709.4 3376.5 2985.7
2524.8 2001.4 1497.6 999.3 573.7 229.6 0
653.7 718.2 798.1 874.8 927.3 949.5 941.9 911.3 869.6 826.2
785.3 750 722.3 707.3 725 802.7 951.4 1159.2 1408.1 1677.6
1947.4 2212.5 2482.5 2778.3 3217.3 3668 3661.7 3365.4 3068.9 2745.1
2337.5 1859.1 1390.2 925.3 513 199.2 0
653.7 715.9 793.1 866.6 917.7 942.5 941.6 921.5 892 859.2
825.3 794.4 768.6 750.7 755.2 804.7 917.1 1084.2 1288 1504.4
1724.1 1945.8 2185.7 2478.6 2933.6 3408.2 3331.5 3021.4 2761.2 2504.4
2150.3 1716.7 1282.6 851.3 452.2 168.8 0
653.7 712.1 783.8 853 901.7 928.1 932.6 921.3 903.9 883.8
862.8 844 829.7 819.9 827.2 870.1 965.7 1112.3 1300.4 1506.9
1723.7 1958.1 2233.3 2574.1 3052.3 3421.6 3280.3 2997.4 2750.5 2496.7
2121.7 1675.8 1231.8 794.5 403.9 141.8 0
653.7 708.4 774.6 839.4 885.7 913.6 923.5 921.2 915.9 908.5
900.3 893.7 890.8 889 899.2 935.6 1014.4 1140.3 1312.7 1509.4
1723.3 1970.3 2281 2669.7 3170.9 3434.9 3229.1 2973.3 2739.7 2488.9
2093.1 1634.9 1181 737.7 355.6 114.9 0
653.7 705.7 765.2 824.3 867.8 894.3 906.8 909.9 911.9 913.7
916.6 922.8 934.2 948.5 972.1 1021.3 1107.6 1232.8 1395.8 1590.2
1823.1 2091.1 2400.4 2734.7 3069.9 3159 2970.1 2727 2471.8 2181.4
1774.9 1337.8 931.1 566.8 264.9 84.4 0
653.7 703 755.9 809.1 849.9 874.8 890 898.5 908 918.9
932.9 952 977.7 1008 1044.9 1107 1200.8 1325.2 1478.9 1671
1922.9 2212 2519.8 2799.7 2968.9 2883 2711.1 2480.7 2203.8 1874
1456.7 1040.8 681.2 396 174.2 53.9 0
